For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO - Fitting, double nuts
Bill of material
DMO NW 08 S 16
DES
Identifier
DMO NW 08 S 16
SER
Series
Heavy
PRES
Pressure
PN 400 bar
D1
Pipe diameter d1
12 mm
D2
Pipe diameter d2
20 mm
D3
Diameter d3
8.0 mm
D4
Diameter d4
14.0 mm
G1
Thread G1
M 20 x 1.5
G2
Thread G2
M 30 x 2
L1
Length L1
39.0 mm
L2
Length L2
44.9 mm
S1
Width across flats S1
24 mm
S2
Width across flats S2
36 mm
OR1
O-ring OR1
9.0 x 1.5 mm
OR2
O-ring OR2
16.3 x 2.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.